For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(9 product groups)
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.