Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

M16

 (6 product groups)


Anu-Lok Cap Head Captive Screws

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Material: 303 Stainless with thread lock Series Code: SRP0154

Dome Nuts - Nylon

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Hex Head Cap Screws - Plastic

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Machine Screws - Cheese

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Threaded Plugs with Gasket

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012

Thumb Screws - Knurled Metal with Shoulder

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.