Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

M3.5

 (8 product groups)

List Grid

Captive Screws - Cheese Head

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0155

Captive Thumb Screws - Long Head

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160.A2

Captive Thumb Screws - Low Head

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0161.A2

Hex Head Cap Screws - Plastic

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Machine Screws - Countersunk

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Machine Screws - Fillister

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Machine Screws - Oval

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Threaded Captive Washers

This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.

How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.

The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Captive Washers has a very shallow thread on the inside diameter.
  • Once past the threads they will not separate from the captive screw or bolt.
  • Screw mounted.
Material: 303 Stainless Steel, 316 Stainless Steel Series Code: SRP0168