Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Adjustable Metal High Bond Tape

 (20 product groups)

List Grid

Adjustable Draw Latch - with Keeper

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

Series Code :SR5028

Adjustable Feet - Chrome Capped

Our range of Chrome Capped Feet includes, Threaded Adjustable Feet, also known as Adjustable Rubber Feet. These Chrome Capped Adjustable Feet have an attractive chrome metal cover shell. They are an ideal choice for uneven surfaces.

Our range includes adjustable levelling feet made from Black Polyethylene (PE) with a non-tilt design that provides extra stability. They help protect floor surfaces from abrasion. Also available are Low Profile Adjustable Feet with a bright zinc plated steel stud.

M10 Adjustable Feet and M8 Adjustable Feet available, as well as other thread size options.

Adjustable Feet - Non Articulating

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Adjustable Feet - Standard/Non Articulating

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Adjustable T Handle with Compression

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Adjusters - Level Mount

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Compression Latches - Adjustable

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Compression Latches - Adjustable/Wing Knob

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Flush Compression Lever Latches

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Glides - Adjustable Tilt

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Glides- Adjustable/Smooth Based

Glides with adjustable, smooth base.

Industrial Articulated Feet - Stainless Steel

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Levelling Feet - Bolt Down/Low Profile

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Levelling Feet - Stud Mount/Swivel Base/Plastic

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Series Code :SR1569

Machine Feet - Premium

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Machine Feet - Standard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Machine Levelling Feet

Machine Levelling Feet are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Quarter Turn Locks - Modular Handle

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Stud Mount Levelling Feet - Plastic Rigid Base

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Stud Mount Levelling Feet - Plastic Swivel Base

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.