For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.
Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.
Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.