Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Non Locking Thumb Nuts

 (8 product groups)

List Grid

Adhesive/Screw Mount Wire Saddle

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Cable Clamps - Plug In, Round Wire Saddle

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR2081

Catering Castors

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Edge Wire Saddles

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Furniture & Office Castors

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Industrial Castors

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Knurled Thumb Nuts - Cone / Plastic

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Series Code: SR1989

Non-Locking Wire Saddles

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.