Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Nylon Spring Clips Hose Service Plugs

 (2 product groups)

List Grid

Fibre Accessories

Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.

Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Spring Clips

Buy Spring Clips, also known Spring Fasteners at Essentra Components - providing secure fastening of wires to a panel. They are a type of flat cable clamp that is suitable for holding down round cable, ribbon cable, and tubing. They are flexible enough that the cable can be removed without the need to remove the clip.

Our range includes Plastic Spring Clip Fasteners, or Tension Clips. Made from Nylon 6/6, RMS-01 or Acetal, RMS-14, mounted with M3 or M3.5 screws or rivets. Plastic Spring Clips are widely used within electrical and cable management applications. The offering also includes Steel Spring Clips made from SAE30301 Stainless Steel. Coated in vinyl for protection and insulation. These are mounted with an M3 screw or rivet. Steel clips provide strength and durability, as well as temperature resistance.

  • UL94 HB or UL94 V2 rated
  • Colours; Natural and Black
  • Contact edges are rounded for product protection.