For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(7 product groups)
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.
It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.
Due to their high coercivity, Ferrite Magnets are suitable for a wide range of applications. These circular discs are magnetised with multipoles on one face. They can be used in Reed Switches, holding devices such as pot magnets, security systems, audio visual systems and many more. The range features two types; one is a standard disc shape and the other a ring with a 5mm counter sunk hole.
These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.
It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.
It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Series Code: SR2332, SR2335
Pot Magnets for sale at Essentra Components.
We offer Neodymium Pot Magnets (N38) that are chrome pated. The magnets combine the power of a neodrymium maganet with the durability of a mild steel shell, and as such offer exceptional performance. The range is avaialble in two types. Type 1 have an M4 tapped hole in the back for mounting, and they are supplied with a removable steel hook. Type 2 have an M5 tapped hole, and are supplied without a hook. These magnets have a maximum operating temperature of up to 100C.
Ferrite (C5) Shallow Pot Magnets are also available to purchase. The small magnets are economical - the Ferrite Magnet is chrome plated to give high corrosion resistance, also making them a robust option. The magnet has a countersunk hole in the front (magnetic) face and can be easily fixed in place with an M5 Countersunk Screw. They are ideal for using in fixing applications, such as; point of sale displays, exhibitions, marketing displays, on doors and holding lights in place. Available in diameters starting from 25mm, with a 3.5kg pull up to 40mm with a 9kg pull. The maximum operating temperature is up to 180C. All mounting holes are 5.2mm with a countersink.
Also included in our extensive pot magnet offer are, Deep and Shallow Alnico 5 Pot Magnets, which feature a vibrant red colour finish. The shallow option is low profile for applications where height is limited. They have a clearance hole through and a countersink on the magnetic face, to accept a countersunk screw. Shallow magnets can be fixed on to or sunken into steel surfaces without any loss of performance. The maximum operating temperature is up to 500C. The deep option have a steel outer shell with a tapped hole in the back, and a highly magnetic front face. Ideal for incorporating into jigs and fixtures. They provide high holding forces on parts that are think and clean with a good surface finish. The maximum operating temperature is up to 220C.
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.