For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(10 product groups)
Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.
Our range of Chrome Capped Feet includes, Threaded Adjustable Feet, also known as Adjustable Rubber Feet. These Chrome Capped Adjustable Feet have an attractive chrome metal cover shell. They are an ideal choice for uneven surfaces.
Our range includes adjustable levelling feet made from Black Polyethylene (PE) with a non-tilt design that provides extra stability. They help protect floor surfaces from abrasion. Also available are Low Profile Adjustable Feet with a bright zinc plated steel stud.
M10 Adjustable Feet and M8 Adjustable Feet available, as well as other thread size options.
Draw Latches function by drawing two components together through the use of tension. A typical draw latch design has a blade (a hooked plate or wire loop), a keeper that receives the blade and a hinge. Our Draw Latch range is adjustable.
The Adjustable Latch features a secondary lock button that prevents accidental opening. This feature adds safety and security, meaning the locking draw latch is ideal for applications subject to vibrations. This lockable draw latch offer is suitable for M4 fixings, and the locking latch is supplied with the keeper.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
Machine Levelling Feet are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.
Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.
Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.
Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue