Menu Search

We found 11 product types for Cable Clips, Swing Handles

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Cable Clips

List Grid

Adjustable Wire Clip

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Cable Clamps - Screw Mount, U Style

Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.

DIN Rail Cable Clips

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Open Arm Cable Clips

One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.

Screw Mount Wire Clip

Screw mount wire clips to hold cables in place. Available in two different types.

Self Adhesive Wire Clip

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

Split Routing Clips

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

Spring Clips

Buy Spring Clips, also known Spring Fasteners at Essentra Components - providing secure fastening of wires to a panel. They are a type of flat cable clamp that is suitable for holding down round cable, ribbon cable, and tubing. They are flexible enough that the cable can be removed without the need to remove the clip.

Our range includes Plastic Spring Clip Fasteners, or Tension Clips. Made from Nylon 6/6, RMS-01 or Acetal, RMS-14, mounted with M3 or M3.5 screws or rivets. Plastic Spring Clips are widely used within electrical and cable management applications. The offering also includes Steel Spring Clips made from SAE30301 Stainless Steel. Coated in vinyl for protection and insulation. These are mounted with an M3 screw or rivet. Steel clips provide strength and durability, as well as temperature resistance.

  • UL94 HB or UL94 V2 rated
  • Colours; Natural and Black
  • Contact edges are rounded for product protection.

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Series Code :SR5537

Wire Saddles - Push In/Nylon

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.