For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(8 product groups)
High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.
Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Plastic Fixed Length Seals offers an easy and cost-effective way to deter theft and provide evidence of tampering or breaches. Ideal for securing truck and container doors. Available in several types, including InnoLock, OctoLock and TwinLock.
These all-plastic Pull-Tight Seals provide tamper-evidence and theft prevention. The range includes PrimeLock, LightLock, AceLock and SentryLock. Each designed for tool-free installation and offering different break strengths.
This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.
Sealon Seals are highly suitable for manufacturing cold formable plastic products, such as synthetic lead seals.
Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.
Utility and Meter Seals provide tamper evidence for meters and objects requiring thin wire seals, including water and electricity meters. The wire is fitted through small apertures, and pulled tight to secure it into place. Types include AnchorLock, ClickLock, CrimpLock and TwistLock.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.