For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.
Nitrile Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.
Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Buy Spring Clips, also known Spring Fasteners at Essentra Components - providing secure fastening of wires to a panel. They are a type of flat cable clamp that is suitable for holding down round cable, ribbon cable, and tubing. They are flexible enough that the cable can be removed without the need to remove the clip.
Our range includes Plastic Spring Clip Fasteners, or Tension Clips. Made from Nylon 6/6, RMS-01 or Acetal, RMS-14, mounted with M3 or M3.5 screws or rivets. Plastic Spring Clips are widely used within electrical and cable management applications. The offering also includes Steel Spring Clips made from SAE30301 Stainless Steel. Coated in vinyl for protection and insulation. These are mounted with an M3 screw or rivet. Steel clips provide strength and durability, as well as temperature resistance.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.