Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Ticket Holders

 (5 product groups)

List Grid

Hanging Strips

Hanging strips are designed with a number of slots for displaying items with hang tags, hooks, or clips. These versatile strips are ideal for cross-merchandising or in limited spaces. Their design provides a strong and secure way to hang items without the need for nails or screws.

Ideal for hanging frames, mirrors, lightweight shelves or decorative pieces. Easy to use and remove without damaging walls. Suitable for most surfaces such as walls, wood and glass.

  • Material: PP, PA

Shelf Data Strips

Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.

It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.

  • Material: PVC, Acrylic
  • Colour: Clear

Shelf Edge Snail Clips

Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.

It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.

  • Material: PC

Shelf Edge Ticket Fixings

Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.

It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.

  • Material: PVC, PP, LDPE
  • Colour: Clear, Natural

Wire Rail Ticket Fixings

Wire Rail Ticket Fixings promote special pricing and detailed information by hanging from wire display structures, but not including the displayed tag. These fixings call attention to specific products in retail environments for added promotion.

It is used in retail, office, event and other environments where information needs to be displayed. It is easy to install, provides a secure stand and has a parallel or vertical orientation display for your applications.

  • Material: PVC