Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PVC Tube Ends Pull Knobs

 (10 product groups)


Flexible End Caps - Oil and Grease Resistant

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Garden Cane Caps

Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.

  • A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.
  • Protects the application from damage and the ingress.
  • Prevention of accidental user injury.
Material: PVC Colour: Green, Yellow Series Code: SR1203

Oval Feet Ferrules

Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.

  • Designed to provide stability, protection and finished look.
  • Made for tubular legs or oval shaped feet.
  • Used for furniture, equipment, and other applications.
Material: PVC Colour: Black Series Code: SR1522

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, LDPE - PIR Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461