Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Tube Ends 4 Arm Knobs

 (22 product groups)

List Grid

Fence Post Cap

Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.

  • Designed to fit over the top of a fence post, pipes, and tubes.
  • Helps protect from weather damage, dirt, or moisture.
  • It is easy and quick to install or remove.
Material: PE Colour: White Series Code: SRF0011

Flexible End Caps - Acid Resistance

Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.

The caps also benefit from acid resistant material.

  • Can stretch on to larger diameters for a snug fit.
  • Provides protection to threads and non-threaded tips.
  • Features a hanging tab for use with wire hooks.
Material: TPE Colour: Black Series Code: SR1021

Flexible End Caps - Oil and Grease Resistant

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Garden Cane Caps

Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.

  • A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.
  • Protects the application from damage and the ingress.
  • Prevention of accidental user injury.
Material: PVC Colour: Green, Yellow Series Code: SR1203

Lobed Hand Wheels & Knobs - Female

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Non-Threaded End Caps

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, SRF0023

Oval Feet Ferrules

Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.

  • Designed to provide stability, protection and finished look.
  • Made for tubular legs or oval shaped feet.
  • Used for furniture, equipment, and other applications.
Material: PVC Colour: Black Series Code: SR1522

Pallet Feet

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Ribbed Pipe End Caps

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

  • It protects from dirt, dust or debris.
  • Designed for plumbing, HVAC, and industrial applications.
  • It can withstand a maximum temperature of 79.4C.
Material: LDPE Colour: Red, Yellow Series Code: SR1046

Round End Caps - Standard

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Screw On Glides

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Self-Assembly Knobs

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Series Code :SR1580

Square Feet Ferrules

Square Feet Ferrules are intended to add stability, floor protection and a polished appearance to equipment. Covers sharp tube edges and square legs, providing them with impact and wear resistance. They are adaptable, allowing for easy application.

  • It is used to prevent water, moisture, dirt or dust from damaging tube ends.
  • It is designed for finishing, or protection and applied to cover sharp tube edges.
  • It can be used in the automotive, electrical, and medical industries.
Material: LDPE Colour: Black Series Code: SR1521

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340

Tapered Caps & Plugs - Heavy Duty

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Tube End Plugs

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461