For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(16 product groups)
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.
Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
A Paddle Latch is a recessed release handle, commonly found on enclosure doors and access panels. Sometimes known as a Paddle Lock; they work by simply pulling the release mechanism, the paddle latch bar is retracted and the door can then be opened.
Our Paddle Latches have a locking mechanism, available in Eurokey or Keyed Different. The paddle latch lock cylinder can be opened from the inside by moving the cam, and they are keyed alike with Stainless Steel.The Paddle Lock Latch range is supplied with one key.
Our Locking Paddle Latch offer is available in a choice of body and handle materials, including; Steel and Polyamide (PA). The Steel Paddle Latch range is offered with Black Powder Coating or Zinc Plating, and a choice of Brass or Steel cam material. The PA Paddle Locks are available with a Brass cam.
These push to close Paddle Latch products have either a 'long cam' or a 'slam shut' operation.
This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.
Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Suitable for light to medium duty applications; a Pop Rivet can be used in place of adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being riveted.
Our Pop Riveting range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
This Rivet Gun is suitable for use with Pop Rivets. The combination setting tool is ideal for one-hand applications. The single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design.
The Blind Rivet Gun makes the installation of blind rivets quick and easy, but also comfortable.
The rivet installation tool has a robust design that offers secure riveting. The gun features a used rivet mandrel container. The guns jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.