Snap Rivets, also known as Push Snaps, are a quick and easy fastener solution, that can be installed without the need for tools!
Browse our Nylon Snap Rivets available in Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. The Push-in Rivets are manufactured to UL94 V0, or UL94 V2. These snaps and rivets are fast and economical. The two-piece molded fastener comes assembled and ready to use. They feature specially designed legs that expand and firmly lock the components permanently in place. Heat resistant options can withstand temeperatures of up to 266F (130C).
Also ranged are p-type snaps rivets that are intended for high temperature applications. Made from black Polysulfide (PSU), and rated to UL94 HB - these push in rivets can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1697 - $0.3214 | 3000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.35 in
8.9 mm
|
0.256 in
6.5 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
$0.1454 - $0.2757 | 23000 In stock |
White
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
$0.1746 - $0.3245 | Request the lead time here |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
$0.2593 - $0.4828 | Request the lead time here |
Tan
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
SRVO-3045B | $0.121 - $0.23 | 9000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
$0.1145 - $0.2137 | 55000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
$0.1547 - $0.2871 | 3000 In stock |
White
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
$0.1195 - $0.2217 | 97000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.197 - 0.236 in
5.0 - 6.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
SR-5055B | $0.1624 - $0.3018 | 12000 In stock |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
$0.1516 - $0.2822 | 1000 In stock |
White
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
$0.1379 - $0.2611 | 6000 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.126 in
2.7 - 3.2 mm
|
||
SR-3560W | $0.1332 - $0.248 | 42000 In stock |
White
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
$0.5509 - $0.9125 | 53000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
SR-3555B | $0.1236 - $0.23 | 5000 In stock |
Black
|
Nylon
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
SR-3555W | $0.1236 - $0.23 | 190000 In stock |
White
|
Nylon
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
SR-4050B | $0.1236 - $0.23 | 129000 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.28 in
7.1 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
$0.1306 - $0.243 | 256000 In stock |
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
$0.1592 - $0.2952 | 142000 In stock |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
$0.1594 - $0.3018 | 220000 In stock |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
SR-5065W | $0.1616 - $0.3001 | 39000 In stock |
White
|
Nylon
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.335 in
8.5 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.