Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Color Base Height Thread Length Base Diameter View
$0.93 - $3.62 2888 In stock
PUR
3/8-16
Carbon Steel
Black
0.438 in
2.500 in
1.625 in
$1.24 - $3.73 103 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.594 in
1.000 in
1.375 in
$0.93 - $3.11 1461 In stock
LDPE
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
$0.72 - $3.11 254 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
1.000 in
1.000 in
$1.66 - $5.80 Request the lead time here
Nylon
3/8-16
Carbon Steel
Natural
0.688 in
2.000 in
1.750 in
$1.66 - $5.80 2597 In stock
LDPE
3/8-16
Carbon Steel
Black
0.438 in
2.500 in
1.625 in
$1.66 - $4.35 713 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.594 in
2.000 in
1.375 in
$1.24 - $4.14 Request the lead time here
PUR
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
AFB1015A $1.04 - $3.42 10882 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
2.000 in
1.000 in
$1.24 - $4.04 4312 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.700 in
1.000 in
1.375 in
AFP38240A $1.66 - $7.25 200 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.000 in
1.500 in
$2.48 - $10.97 4696 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.500 in
$1.76 - $7.66 4589 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$1.86 - $8.28 3853 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
AFR1010A $0.93 - $3.00 208 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
1.000 in
1.125 in
$1.24 - $3.73 1254 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.500 in
1.000 in
1.300 in
$1.24 - $5.07 5932 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.500 in
2.000 in
1.300 in
$1.55 - $6.52 4980 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$1.97 - $8.80 911 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.750 in
1.890 in
$2.28 - $9.83 1709 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.750 in
1.890 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Low-Density Polyethelyne; Low-Carbon Steel

AFA1020A

Price Range
$3.62 - $0.93

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
  • Base Material
    PUR
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFB1020A

Price Range
$3.73 - $1.24

Stock Levels
103 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Low-Density Polyethelyne; Low-Carbon Steel

AFA1010A

Price Range
$3.11 - $0.93

Stock Levels
1461 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFB1010A

Price Range
$3.11 - $0.72

Stock Levels
254 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low-Carbon Steel

AFD1025A

Price Range
$5.80 - $1.66

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Polyurethane;Low-Carbon Steel

AFA1020B

Price Range
$5.80 - $1.66

Stock Levels
2597 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low-Carbon Steel

AFB1025A

Price Range
$4.35 - $1.66

Stock Levels
713 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Polyurethane;Low-Carbon Steel

AFA1010B

Price Range
$4.14 - $1.24

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    PUR
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low-Carbon Steel

AFB1015A

Price Range
$3.42 - $1.04

Stock Levels
10882 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFE1010A

Price Range
$4.04 - $1.24

Stock Levels
4312 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low-Carbon Steel

AFP38240A

Price Range
$7.25 - $1.66

Stock Levels
200 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low-Carbon Steel

AFP38290A

Price Range
$10.97 - $2.48

Stock Levels
4696 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low-Carbon Steel

AFP48180A

Price Range
$7.66 - $1.76

Stock Levels
4589 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low-Carbon Steel

AFP48260A

Price Range
$8.28 - $1.86

Stock Levels
3853 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFR1010A

Price Range
$3.00 - $0.93

Stock Levels
208 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low-Carbon Steel

AFR1030A

Price Range
$3.73 - $1.24

Stock Levels
1254 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low-Carbon Steel

AFR1035A

Price Range
$5.07 - $1.24

Stock Levels
5932 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low-Carbon Steel

AFS48420A

Price Range
$6.52 - $1.55

Stock Levels
4980 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low-Carbon Steel

AFS48490A

Price Range
$8.80 - $1.97

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low-Carbon Steel

AFS48540A

Price Range
$9.83 - $2.28

Stock Levels
1709 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    1/2-13
  • Base Material
    PP