Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.
We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.
Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Color | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $1.5064 - $9.2145 | 2000 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
||
| $1.5809 - $10.2138 | Request the lead time here |
|
5/16 - 18
|
|
Steel
|
16-18
|
||
| $1.4001 - $8.563 | 7000 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
||
| $1.77 - $11.4684 | Request the lead time here |
|
5/16 - 18
|
|
Steel
|
16-18
|
||
| TAR020A | $1.2548 - $7.6604 | 1825 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
|
| $1.4551 - $8.8931 | 3000 In stock |
|
5/16 - 18
|
|
Steel
|
16-18
|
||
| $2.1723 - $14.0493 | 1011 In stock |
|
3/8 - 16
|
|
Steel
|
16-18
|
||
| $1.1998 - $7.3522 | 2000 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
||
| $1.5673 - $9.5689 | 1000 In stock |
|
5/16 - 18
|
|
Steel
|
16-18
|
||
| $1.6884 - $10.918 | 4500 In stock |
|
3/8 - 16
|
|
Steel
|
16-18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue