Side-Entry Wire Saddles are ideal when space may be restricted and therefore side-entry is required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View |
---|---|---|---|---|---|
$0.1596 - $0.1727 | 2000 In stock |
|
|
||
$0.1534 - $0.1663 | 23000 In stock |
|
|
||
$1.1664 - $2.3396 | 2400 In stock |
|
|
||
$0.101 - $0.1211 | Request the lead time here |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.1265 - $0.1517 | Request the lead time here |
0.224 in
5.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
$0.0918 - $0.1102 | 23000 In stock |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.1887 - $0.2264 | 7000 In stock |
0.315 in
8.0 mm
|
0.063 - 0.102 in
1.6 - 2.6 mm
|
||
WS-SE1-2-01 | $0.1905 - $0.2286 | Request the lead time here |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
$0.2001 - $0.2401 | 13000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||
$0.1808 - $0.2169 | 70000 In stock |
0.185 in
4.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||
WS-SE-A-1-19 | $0.1097 - $0.1678 | 34000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
WS-SE-A-3-19 | $0.1165 - $0.1398 | Request the lead time here |
0.189 in
4.8 mm
|
0.024 - 0.071 in
0.6 - 1.8 mm
|
|
WS-SE1-1-01 | $0.1816 - $0.2177 | 6000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
$0.1745 - $0.2093 | 29000 In stock |
0.185 in
4.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||
$0.1013 - $0.1214 | Request the lead time here |
0.224 in
5.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
22SEWC750100 | $1.0108 - $2.0275 | 23600 In stock |
0.252 in
6.4 mm
|
|
|
$0.1135 - $0.1363 | 26000 In stock |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
WS-SE-A-3-01 | $0.0897 - $0.1074 | Request the lead time here |
0.189 in
4.8 mm
|
0.024 - 0.071 in
0.6 - 1.8 mm
|
|
$0.0887 - $0.1064 | 297000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.