For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(44 product groups)
There are multiple fiber components involved in the construction of an optical fibre to ensure successful fiber optic cable management. A strong optical fiber management system will provide not only strong bend radius protection, and cable routing paths but cable accessibility and protection to the actual fiber network.
Our range features various fiber optic components such as fiber optic cable protection tubes for fiber bending, cable strain relief components, fiber guides, connector dust caps, fiber optic cable holders and more. Material choice is large in our range, with components made from plastic, rubber and nylon, designed in different mounting options to ensure the correct fiber optic cable support in your projects and applications.
We have put together handy guides to help you with cable management and answer all your questions when it comes to managing cables. Check out Making Cable Management Easier and our Ultimate Guide to Cable Management for more information.
Fibre Strain Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.
These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.
The wire saddles are suitable for fiber wires and protecting their delicate nature.
The micro wire saddles are suitable for fiber wires and protecting their delicate nature.
Holds twelve 2.7 mm splices or four 4.2 mm splices. Fastens with either an adhesive pad or #4 screw.
Provides added protection and strain relief for 900 micron fiber while routing through a hole.
Connector Adapter Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible PVC material is durable and provides a snug fit.
Connector Dust Caps and Plugs with Chains are threaded onto connector adapters when unmated to provide mechanical and environmental protection. The stainless steel material is suitable for harsh conditions.
Environmental Dust Caps are a type of Connector Port Cap that have a lanyard.
Made from Black Polyvinyl Chloride (PVC); they provide environmental protection to various connectors. The molded-on lanyard that is attached to the connector helps prevent loss of cover.
FC Connector Port Dust Caps are threaded onto FC connector adapters to provide protection from outside elements. The cost-effective HDPE material is durable and available in a variety of colors.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.
These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.
It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.
Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.
The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Optical Fiber Coiling Clips include two extruded clips which snap into each other to form a clip with a smooth, curved surface to accommodate fiber optic bundles.
Used in conjunction with OFFG flexible fiber guide to raise and mount guide.
The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fiber Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Fibre Reel Standoff is designed to keep the cable reel clean, dry, and free from debris to ensure the integrity and safety of the cable during installation. It also helps to prevent tangling or twisting of the cable while it is being pulled or uncoiled, which can cause damage or break the cable.
The reel snaps onto the top of the standoff holding it in place. Used in applications for manufacturing, and medical.
Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1. OFSTH color-coded hinges indicate the side of the tray to open from
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1
Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The molded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16-way Fiber Clip EFA04 06 and 08 001 broken into a 4-way segment for holding splicing components
Optical Fiber Bend Limiting Tubing offers the ultimate protection to fibers, eliminating problems such as crushing, kinking and microbending while supplying an entire self-managing solution for fiber routing management.
Optical Fiber Bend Limiting Tubing Clips are snap-fitted for easy installation and allow the running of Optical Fiber Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge-fitted which also aids the ease of installation and removal.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.