Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic

 (200 product groups)

List Grid

Fiber Clips - 3- & 5-Slot, 6 & 9 Cables, 2mm, Snap-In

3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.

Fiber Clips - 4-Slot, 8 Cables, 3mm, Snap-In

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 3-Slot, 6 Cables, 3mm, Adhesive Mount

Holds up to six 3 mm fibers. Side brackets allow multiple clips to be connected with each other. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Wraps - Spiral

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Belt Cable Ties

Belt Cable Ties are ideal for simple bundling of electrical wires. Belt ties are convenient and effective and the range supports three different types. The ties feature a flexible design and have a quick release mechanism. They are supplied in either natural or black PE

Standard Cable Ties

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Releasable Cable Ties

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Cable Conduit,Plastic

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. It's high impact strength aids to it's recovery capability when crushed. It's also self-extinguishing and has a high UV resistance. It's flame retardant and has a high resistance to solvents and oils

Snap-In Cable Hanger

Snap-In Cable Hanger is a simple yet effective solution for organizing and managing cables and cords without screws or adhesives. It has a one-piece design that is self-mounting and can be installed by hand. It withstands temperatures from -40F to 185 F. It is quickly installed by hand by fitting the strap around a cable and pressing it into the hole.

It does not need equipment or tools to be installed. It is used in the electrical industry primarily but also in the automotive sector or construction applications.

  • Material: Nylon, PP
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Universal Cable Grip

Universal cable grip allows up to seven cable bundles to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.

Standoff Cable Clip

Various spacer options allow the cables to be isolated from board components. Bundle is inserted into the top of the clip where they are retained. Adhesive mounting for quick and easy installation.

Marker Cable Ties

Cable Marker Ties, are simply Marker Ties, are a quick and highly effective way of securing and marking cable bundles. Marker Cable Ties are particularly handy in environments like open-plan offices and other communal working spaces, when identification of cables may be needed.

This Marker Cable Tie range has all of the benefits of a standard cable tie, with the added advantage of an identification tag. The cable tie marker tag can be imprinted or written on with markers, with names or other quick identifiers - helping you to organise and easily maintain your cable bundles, as well as keeping workspaces safe and tidy.

Our Marker Tie range is made from Natural Nylon 6/6, and the tie marker material is UL94 V2 flame resistance rated.

Cable Strap - Nylon Roll

Nylon Strap with Locking Button is a two-part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together

Cable Seals - Plastic Body

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.

The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colors: Blue, Green and Red

Mounting Cable Ties - Screw

These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.

Cable Clamps - Plug-In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Standoff Locking Cable Clip

Gathers and routes wires. Locking design makes it easy to open and close with very little effort. Standoff design provides spacing between the wires and chassis.

Cable Conduit, Plastic, EZ Dispenser

Supplied in tangle-free, easy pull dispenser boxes. Split design conduit for easy installation and removal.

Hinged Locking Cable Clamp

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Edge Mount Cable Grommet

Edge mount grommets easily mount to the edges of panels, routes cables, and protects wires from sharp edges. "Wings" are flexible so it can accept various diameters and shapes. Open design allows cables to be inserted and removed.

Cable Clamps - Half U, Snap-In

These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.

Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.

  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Cable Clamps - Plug-In, Locking

These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base ensures stable mounting.

Cable Glands - Right Angle

These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.

  • Protection IP 68: 5 bar
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Cable Clips - Extruded Metal Rail

Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long-term cable management solution that is able to be retrofitted to current installations.

Mounting Cable Ties - Adhesive Mount

Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • of 8