Menu Search

Adhesive mount J Clamp

In stock

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear, Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Maximum Compatible Cable Diameter All
Show more Show less
Base Length All
Show more Show less
Base Width All
Show more Show less
10 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
R 2,5502 - R 3,8394 405214 In stock - Delivery conditions may apply, visit our FAQs
9.7 mm
3.2 mm
11.1 mm
R 7,5943 - R 9,9101 135898 In stock - Delivery conditions may apply, visit our FAQs
15.9 mm
9.5 mm
22.2 mm
R 4,6214 - R 6,8965 31650 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
6.4 mm
16.7 mm
R 2,5502 - R 3,8394 20060 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.8 mm
15.9 mm
R 4,0727 - R 5,4934 Request the lead time here
14.3 mm
8.0 mm
20.7 mm
R 166,5877 - R 166,5877 3493 In stock - Delivery conditions may apply, visit our FAQs
31.0 mm
8.0 mm
44.5 mm
R 6,9321 - R 22,2688 6986 In stock - Delivery conditions may apply, visit our FAQs
23.0 mm
6.4 mm
38.1 mm
R 85,5052 - R 85,5052 Request the lead time here
21.4 mm
3.2 mm
25.4 mm
R 14,5406 - R 22,4427 Request the lead time here
50.8 mm
9.5 mm
50.8 mm
R 16,7248 - R 24,2711 3465 In stock - Delivery conditions may apply, visit our FAQs
22.2 mm
4.8 mm
31.8 mm
Cable Clamp Adhesive 3.2 mm PVC Clear

MKKJ-2-RT

Price Range
R 3,8394 - R 2,5502

Stock Levels
405214 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Clear
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    11.1 mm
Cable Clamp Adhesive 9.5 mm PVC Clear

MKKJ-6-RT

Price Range
R 9,9101 - R 7,5943

Stock Levels
135898 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Clear
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    22.2 mm
Cable Clamp Adhesive 6.4 mm PVC Clear

MKKJ-4-RT

Price Range
R 6,8965 - R 4,6214

Stock Levels
31650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Clear
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    16.7 mm
Cable Clamp Adhesive 4.8 mm PVC Clear

MKKJ-3-RT

Price Range
R 3,8394 - R 2,5502

Stock Levels
20060 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Clear
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    15.9 mm
Cable Clamp Adhesive 8.0 mm PVC Clear

MKKJ-5-RT

Price Range
R 5,4934 - R 4,0727

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Clear
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    20.7 mm
Cable Clamp Adhesive 8.0 mm PVC Grey

KKJ-5-RT

Price Range
R 166,5877 - R 166,5877

Stock Levels
3493 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    44.5 mm
Cable Clamp Adhesive 6.4 mm PVC Grey

KKJ-4-RT

Price Range
R 22,2688 - R 6,9321

Stock Levels
6986 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    38.1 mm
Cable Clamp Adhesive 3.2 mm PVC Grey

KKJ-2-RT

Price Range
R 85,5052 - R 85,5052

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
Cable Clamp Adhesive 9.5 mm PVC Grey

KKJ-6-RT

Price Range
R 22,4427 - R 14,5406

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    50.8 mm
Cable Clamp Adhesive 4.8 mm PVC Grey

KKJ-3-RT

Price Range
R 24,2711 - R 16,7248

Stock Levels
3465 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    31.8 mm