Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,9805 - R 3,1369 | 13201 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
|
|||||
R 1,0687 - R 1,6881 | 23000 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
|
|||||
R 1,3026 - R 2,0735 | 9484 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
0.591 in
15.0 mm
|
|
|||||
R 1,914 - R 3,0705 | 11547 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
|
|||||
R 2,5654 - R 3,323 | 8118 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
0.394 in
10.0 mm
|
|
|||||
R 3,3629 - R 4,3465 | 3990 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
0.984 in
25.0 mm
|
|
|||||
R 3,7617 - R 4,8782 | 9469 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
1.417 in
36.0 mm
|
|
|||||
R 4,2933 - R 5,9549 | 12848 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
1.89 in
48.0 mm
|
|
|||||
R 1,2109 - R 1,914 | 21946 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
|
|||||
R 1,4887 - R 2,366 | 25161 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
0.787 in
20.0 mm
|
|
|||||
R 2,5521 - R 3,5224 | 20250 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
White
|
Nylon
|
1.575 in
40.0 mm
|
|
|||||
R 2,9508 - R 3,8281 | 234 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
0.709 in
18.0 mm
|
|
|||||
R 3,4825 - R 4,506 | 9040 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
1.181 in
30.0 mm
|
|
|||||
R 4,0142 - R 5,5694 | 2578 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
1.535 in
39.0 mm
|
|
|||||
R 2,3181 - R 7,1721 | 388 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|||||
R 2,3761 - R 7,3785 | In production |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
|||||
R 2,5355 - R 7,8944 | 5 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
|||||
R 2,3181 - R 7,1721 | 242 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
|||||
R 3,4917 - R 10,8355 | In production |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
|||||
R 3,9408 - R 12,1771 | In production |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue