Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Conduit Form Inside Diameter View
R 41,1703 - R 56,6791 Request the lead time here
Unsplit
R 152,7816 - R 152,7816 Request the lead time here
Unsplit
R 27,8413 - R 29,7304 Request the lead time here
Split
R 54,3442 - R 56,9834 Request the lead time here
Split
R 154,4333 - R 154,4333 Request the lead time here
Split
R 26,1228 - R 26,1228 Request the lead time here
Split
R 4 685,6062 - R 4 897,2186 Request the lead time here
Unsplit
R 6 785,5137 - R 6 785,5137 Request the lead time here
Unsplit
R 4 433,2664 - R 4 666,585 2 In stock - Delivery conditions may apply, visit our FAQs
Unsplit
R 5 740,3007 - R 5 740,3007 Request the lead time here
Unsplit
22.8 mm
R 16,1609 - R 27,4268 Request the lead time here
Unsplit
R 82,5267 - R 82,5267 Request the lead time here
Unsplit
R 19,5157 - R 20,8939 Request the lead time here
Unsplit
R 24,4415 - R 26,1793 100 In stock - Delivery conditions may apply, visit our FAQs
Split
CT-S17-A-PE-BK R 43,636 - R 46,7979 Request the lead time here
Split
R 109,8376 - R 109,8376 Request the lead time here
Split
R 13,3711 - R 22,66 100 In stock - Delivery conditions may apply, visit our FAQs
Split
R 2 654,074 - R 2 773,9567 Request the lead time here
Unsplit
R 4 020,9412 - R 4 232,5935 Request the lead time here
Unsplit
R 8 616,8781 - R 8 616,8781 Request the lead time here
Unsplit
  • of 3
Conduit Unsplit 21.2 mm 16.6 mm 50.0 m PA Black

CT-17-A-PA-BK

Price Range
R 56,6791 - R 41,1703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Roll
  • Commodity Code
    3926909790
Conduit Unsplit 34.5 mm 29.0 mm 50.0 m PA Black

CT-29-A-PA-BK

Price Range
R 152,7816 - R 152,7816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 13.0 mm 9.9 mm 100.0 m PA Black

CT-S10-A-PA-BK

Price Range
R 29,7304 - R 27,8413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 21.2 mm 16.6 mm 50.0 m PA Black

CT-S17-A-PA-BK

Price Range
R 56,9834 - R 54,3442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Split 34.5 mm 29.0 mm 50.0 m PA Black

CT-S29-A-PA-BK

Price Range
R 154,4333 - R 154,4333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 11.7 mm 8.4 mm 100.0 m PA Black

CT-S8.5-A-PABK

Price Range
R 26,1228 - R 26,1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Unsplit 20.5 mm 16.9 mm 25.0 m Steel Steel

494590

Price Range
R 4 897,2186 - R 4 685,6062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit Unsplit 20.5 mm 16.9 mm 25.0 m Steel Black

494601

Price Range
R 6 785,5137 - R 6 785,5137

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit Unsplit 21.2 mm 16.7 mm 25.0 m PA Black

494614

Price Range
R 4 666,585 - R 4 433,2664

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Conduit Unsplit 28.5 mm 22.8 mm 25.0 m PA Black

494622

Price Range
R 5 740,3007 - R 5 740,3007

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    22.8 mm
Conduit Unsplit 15.7 mm 12.2 mm 100.0 m LDPE Black

CT-12-A-LDPEBK

Price Range
R 27,4268 - R 16,1609

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Commodity Code
    3926909790
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m LDPE Black

CT-23-A-LDPEBK

Price Range
R 82,5267 - R 82,5267

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Commodity Code
    3926909790
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m PA Black

CT-4.5-A-PA-BK

Price Range
R 20,8939 - R 19,5157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Split 13.0 mm 9.9 mm 100.0 m LDPE Black

CT-S10-A-PE-BK

Price Range
R 26,1793 - R 24,4415

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Split 21.2 mm 16.6 mm 50.0 m LDPE Black

CT-S17-A-PE-BK

Price Range
R 46,7979 - R 43,636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Split 34.5 mm 29.0 mm 50.0 m LDPE Black

CT-S29-A-PE-BK

Price Range
R 109,8376 - R 109,8376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 11.7 mm 8.4 mm 100.0 m LDPE Black

CT-S8.5-A-PEBK

Price Range
R 22,66 - R 13,3711

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Steel

494593

Price Range
R 2 773,9567 - R 2 654,074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Black

494604

Price Range
R 4 232,5935 - R 4 020,9412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit Unsplit 21.2 mm 16.7 mm 50.0 m PA Black

494615

Price Range
R 8 616,8781 - R 8 616,8781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Material Flammability Standard
    UL94 V-2