Crimp Ferrules are available either insulated or uninsulated. They are ideal for quick-fitting. They protect exposed wires from damage, terminating cable ends prior to fitting. They also provide a better electrical connection, preventing losses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 0,8051 - R 0,9741 | In production |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
|||||||
R 1,128 - R 1,3649 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.287 in
7.3 mm
|
0.441 in
11.2 mm
|
Insulated
|
|||||||
R 0,1562 - R 0,1891 | In production |
0.055 in
1.4 mm
|
0.098 in
2.5 mm
|
Uninsulated
|
|||||||
R 1,0203 - R 1,2346 | In production |
0.177 in
4.5 mm
|
0.299 in
7.6 mm
|
Insulated
|
|||||||
R 0,2058 - R 0,249 | In production |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
R 0,7405 - R 0,896 | In production |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
R 0,3577 - R 0,4329 | In production |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue