Menu Search

Furniture Mount T-Nuts

In stock

T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.

These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
3 results
Product SKUs information
Item Code Price range Availability Flange Diameter Prong Height Thread Size Body Diameter View
R 4,8658 - R 5,8876 6000 In stock - Delivery conditions may apply, visit our FAQs
M8
R 1,5792 - R 5,9853 Request the lead time here
M6
ZT-M10 R 3,931 - R 16,0985 Request the lead time here
M10
T-Nut M8 22.0 mm 11.0 mm Steel

ZT-M08

Price Range
R 5,8876 - R 4,8658

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Nut Shape
    Cylindrical
  • Commodity Code
    7318153590
  • Full Material
    Steel
T-Nut M6 19.0 mm 9.0 mm Steel

ZT-M06

Price Range
R 5,9853 - R 1,5792

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Nut Shape
    Cylindrical
  • Commodity Code
    7326909890
  • Full Material
    Steel
T-Nut M10 25.0 mm 12.0 mm Steel

ZT-M10

Price Range
R 16,0985 - R 3,931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Nut Shape
    Cylindrical
  • Commodity Code
    7318153590
  • Full Material
    Steel