Menu Search

Flanged Caps

In stock

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability D Colour d1 h1 H View
R 2,0452 - R 5,1527 Request the lead time here
19.5 mm
Natural
11.8 mm
12.0 mm
R 2,4142 - R 6,0255 Request the lead time here
27.5 mm
Natural
19.7 mm
14.1 mm
R 1,8453 - R 4,629 Request the lead time here
20.6 mm
Natural
13.5 mm
13.5 mm
R 3,6137 - R 3,6137 Request the lead time here
39.6 mm
Natural
33.3 mm
23.6 mm
R 6,72 - R 7,0736 Request the lead time here
66.6 mm
Natural
60.2 mm
26.2 mm
R 5,9665 - R 5,9665 Request the lead time here
49.3 mm
Natural
42.0 mm
24.6 mm
R 3,8443 - R 9,6296 Request the lead time here
40.4 mm
Natural
32.6 mm
17.5 mm
R 2,4757 - R 6,2508 Request the lead time here
27.7 mm
Natural
21.2 mm
18.3 mm
R 3,0601 - R 7,715 Request the lead time here
29.5 mm
Natural
21.7 mm
14.1 mm
R 1,9222 - R 4,8486 Request the lead time here
23.9 mm
Natural
17.0 mm
13.5 mm
R 1,7222 - R 4,3361 6800 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
Natural
9.8 mm
16.9 mm
R 2,0913 - R 5,2653 Request the lead time here
21.5 mm
Natural
13.7 mm
12.0 mm
R 2,1528 - R 5,3948 Request the lead time here
23.5 mm
Natural
15.7 mm
12.0 mm
R 6,4432 - R 6,4432 Request the lead time here
54.9 mm
Natural
48.1 mm
24.6 mm
R 2,2451 - R 5,6877 2099 In stock - Delivery conditions may apply, visit our FAQs
25.5 mm
Natural
17.7 mm
12.0 mm
R 2,7679 - R 6,9829 Request the lead time here
33.3 mm
Natural
26.5 mm
19.1 mm
R 1,7376 - R 4,2404 Request the lead time here
16.8 mm
Natural
10.1 mm
9.7 mm
R 5,7204 - R 14,36 Request the lead time here
44.5 mm
Natural
37.6 mm
19.0 mm
R 1,8249 - R 2,8388 Request the lead time here
25.2 mm
Yellow
20.7 mm
20.0 mm
R 5,4052 - R 8,4081 Request the lead time here
46.6 mm
Yellow
41.2 mm
2.0 mm
30.0 mm
  • of 3
Flanged Cap 11.8 mm 12.0 mm LDPE Natural

10154069

Price Range
R 5,1527 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • D
    19.5 mm
  • d1
    11.8 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 19.7 mm 14.1 mm LDPE Natural

10154106

Price Range
R 6,0255 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d1
    19.7 mm
  • H
    14.1 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 13.5 mm 13.5 mm LDPE Natural

10154151

Price Range
R 4,629 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • D
    20.6 mm
  • d1
    13.5 mm
  • H
    13.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 33.3 mm 23.6 mm LDPE Natural

10154199

Price Range
R 3,6137 - R 3,6137

Stock Levels
Request the lead time here
Attributes
  • D
    39.6 mm
  • d1
    33.3 mm
  • H
    23.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 60.2 mm 26.2 mm LDPE Natural

10154229

Price Range
R 7,0736 - R 6,72

Stock Levels
Request the lead time here
Attributes
  • D
    66.6 mm
  • d1
    60.2 mm
  • H
    26.2 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 42.0 mm 24.6 mm LDPE Natural

10154205

Price Range
R 5,9665 - R 5,9665

Stock Levels
Request the lead time here
Attributes
  • D
    49.3 mm
  • d1
    42.0 mm
  • H
    24.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 32.6 mm 17.5 mm LDPE Natural

10154120

Price Range
R 9,6296 - R 3,8443

Stock Levels
Request the lead time here
Attributes
  • D
    40.4 mm
  • d1
    32.6 mm
  • H
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 21.2 mm 18.3 mm LDPE Natural

10154175

Price Range
R 6,2508 - R 2,4757

Stock Levels
Request the lead time here
Attributes
  • D
    27.7 mm
  • d1
    21.2 mm
  • H
    18.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 21.7 mm 14.1 mm LDPE Natural

10154113

Price Range
R 7,715 - R 3,0601

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • d1
    21.7 mm
  • H
    14.1 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 17.0 mm 13.5 mm LDPE Natural

10154168

Price Range
R 4,8486 - R 1,9222

Stock Levels
Request the lead time here
Attributes
  • D
    23.9 mm
  • d1
    17.0 mm
  • H
    13.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 9.8 mm 16.9 mm LDPE Natural

10154052

Price Range
R 4,3361 - R 1,7222

Stock Levels
6800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    13.5 mm
  • d1
    9.8 mm
  • H
    16.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 13.7 mm 12.0 mm LDPE Natural

10154076

Price Range
R 5,2653 - R 2,0913

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • d1
    13.7 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 15.7 mm 12.0 mm LDPE Natural

10154083

Price Range
R 5,3948 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • D
    23.5 mm
  • d1
    15.7 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 48.1 mm 24.6 mm LDPE Natural

10154212

Price Range
R 6,4432 - R 6,4432

Stock Levels
Request the lead time here
Attributes
  • D
    54.9 mm
  • d1
    48.1 mm
  • H
    24.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 17.7 mm 12.0 mm LDPE Natural

10154090

Price Range
R 5,6877 - R 2,2451

Stock Levels
2099 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.5 mm
  • d1
    17.7 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 26.5 mm 19.1 mm LDPE Natural

10154182

Price Range
R 6,9829 - R 2,7679

Stock Levels
Request the lead time here
Attributes
  • D
    33.3 mm
  • d1
    26.5 mm
  • H
    19.1 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 10.1 mm 9.7 mm LDPE Natural

10154144

Price Range
R 4,2404 - R 1,7376

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • d1
    10.1 mm
  • H
    9.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 37.6 mm 19.0 mm LDPE Natural

10154137

Price Range
R 14,36 - R 5,7204

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • d1
    37.6 mm
  • H
    19.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 20.7 mm 25.2 mm TPE Yellow

20572075

Price Range
R 2,8388 - R 1,8249

Stock Levels
Request the lead time here
Attributes
  • D
    25.2 mm
  • d1
    20.7 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 41.2 mm 46.6 mm TPE Yellow

20572105

Price Range
R 8,4081 - R 5,4052

Stock Levels
Request the lead time here
Attributes
  • D
    46.6 mm
  • d1
    41.2 mm
  • H
    30.0 mm
  • h1
    2.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)