Menu Search

Key Hole PCB Supports

In stock

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
10558928 R 2,6898 - R 3,9456 Request the lead time here
UL94 V-2
4.0 mm
2.4 mm
1.6 mm
9.5 mm
R 2,2539 - R 2,5044 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
3.2 mm
R 2,9646 - R 3,2941 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
12.7 mm
R 2,4251 - R 2,6944 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
6.4 mm
R 2,3576 - R 2,6196 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
4.8 mm
R 2,7156 - R 3,0175 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
4.8 mm
R 2,7311 - R 3,0345 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
12.7 mm
R 2,4653 - R 2,7393 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
9.5 mm
R 3,253 - R 3,6145 3000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
6.4 mm
R 1,8735 - R 3,1216 Request the lead time here
UL94 V-2
4.0 mm
2.4 mm
1.6 mm
3.2 mm
R 2,3269 - R 2,5854 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
9.5 mm
R 2,4702 - R 2,7446 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
9.5 mm
R 2,7928 - R 3,103 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
6.4 mm
R 3,1473 - R 3,4968 Request the lead time here
UL94 V-2
4.0 mm
4.8 mm
1.6 mm
12.7 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

10558928

Price Range
R 3,9456 - R 2,6898

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10011065

Price Range
R 2,5044 - R 2,2539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10011102

Price Range
R 3,2941 - R 2,9646

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10011126

Price Range
R 2,6944 - R 2,4251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10011119

Price Range
R 2,6196 - R 2,3576

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10109069

Price Range
R 3,0175 - R 2,7156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10011140

Price Range
R 3,0345 - R 2,7311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10487631

Price Range
R 2,7393 - R 2,4653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10011089

Price Range
R 3,6145 - R 3,253

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

10011072

Price Range
R 3,1216 - R 1,8735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10011096

Price Range
R 2,5854 - R 2,3269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10011133

Price Range
R 2,7446 - R 2,4702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10109076

Price Range
R 3,103 - R 2,7928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10109083

Price Range
R 3,4968 - R 3,1473

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    4.0 mm
  • Locking Head Height B
    2.4 mm