Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.
Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.
Commonly used in plumbing, HVAC, and industrial applications.
Material: TPE, , LDPEColour: Blue, , RedMaterial Flammability Standard: Series Code: SRCFBTPE, SRCFB
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | H | Thread Size | Colour | View | |
---|---|---|---|---|---|---|---|
R 0,3172 - R 0,4935 | 25100 In stock - Delivery conditions may apply, visit our FAQs |
14.8
|
0.433 in
11.0 mm
|
1/4''
|
Red
|
||
R 1,4606 - R 2,272 | 100 In stock - Delivery conditions may apply, visit our FAQs |
45.0
|
0.78 in
19.8 mm
|
M42
|
Red
|
||
R 0,5634 - R 0,8764 | Request the lead time here |
17.9
|
0.472 in
12.0 mm
|
M16
|
Red
|
||
R 1,2071 - R 1,8777 | 100 In stock - Delivery conditions may apply, visit our FAQs |
32.7
|
0.748 in
19.0 mm
|
1.3/16 x 12
|
Red
|
||
R 0,5561 - R 0,8651 | Request the lead time here |
16.0
|
0.528 in
13.4 mm
|
1/2 X 20
|
Red
|
||
R 0,9427 - R 1,4664 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
1" x 14
|
Red
|
||
R 0,4084 - R 0,6353 | Request the lead time here |
|
|
1/8"
|
Blue
|
||
R 2,4361 - R 3,7895 | Request the lead time here |
|
|
1.1/4"
|
Blue
|
||
R 0,6582 - R 1,0239 | Request the lead time here |
|
|
M10
|
Blue
|
||
R 1,8836 - R 2,9301 | Request the lead time here |
|
|
M36
|
Blue
|
||
R 1,1633 - R 1,8097 | Request the lead time here |
|
|
7/8" x 14
|
Blue
|
||
R 1,2016 - R 1,8692 | Request the lead time here |
|
|
3/4" x 16
|
Blue
|
||
R 1,125 - R 1,7501 | Request the lead time here |
|
|
1.1/16" x 12
|
Blue
|
||
R 0,3902 - R 0,607 | 15000 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
Red
|
||
R 1,8034 - R 2,8053 | 6 In stock - Delivery conditions may apply, visit our FAQs |
45.0
|
0.78 in
19.8 mm
|
1.1/4"
|
Red
|
||
R 2,0751 - R 3,2279 | 100 In stock - Delivery conditions may apply, visit our FAQs |
50.3
|
0.807 in
20.5 mm
|
1.1/2"
|
Red
|
||
R 0,5087 - R 0,7913 | Request the lead time here |
13.3
|
0.508 in
12.9 mm
|
7/16 x 20
|
Red
|
||
R 0,5926 - R 0,9218 | 100 In stock - Delivery conditions may apply, visit our FAQs |
19.7
|
0.551 in
14.0 mm
|
M18
|
Red
|
||
R 0,8898 - R 1,3842 | Request the lead time here |
21.7
|
0.543 in
13.8 mm
|
3/4" x 16
|
Red
|
||
R 0,8333 - R 1,2962 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
1.1/16" x 12
|
Red
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.