Menu Search

Push In Full Face Flange Protectors PCR

In production

Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCXFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size D A H DIN h View
R 5,1937 - R 11,5417 Request the lead time here
8.5 mm
1/2"
21.0 mm
DN 15
R 12,5926 - R 13,9918 Request the lead time here
40.0 mm
2"
32.0 mm
DN 50
R 28,8847 - R 32,0941 Request the lead time here
86.0 mm
4"
46.0 mm
DN 100
R 8,8548 - R 9,8387 Request the lead time here
23.0 mm
1 1/4"
32.0 mm
DN 32
R 6,1535 - R 13,6746 Request the lead time here
13.0 mm
3/4"
21.0 mm
DN 20
R 46,2527 - R 51,3918 Request the lead time here
139.0 mm
6"
50.0 mm
DN 150
R 22,7767 - R 25,3074 Request the lead time here
53.0 mm
2 1/2"
36.0 mm
DN 65
R 7,1287 - R 15,8416 Request the lead time here
18.0 mm
1"
25.0 mm
DN 25
R 25,8307 - R 57,4015 Request the lead time here
66.0 mm
3"
36.0 mm
DN 80
R 32,5381 - R 36,1535 Request the lead time here
110.0 mm
5"
46.0 mm
DN 125
R 142,5223 - R 316,7163 Request the lead time here
284.0 mm
12"
57.0 mm
DN 300
R 114,0178 - R 126,6865 Request the lead time here
237.0 mm
10"
52.0 mm
DN 250
R 69,3788 - R 77,0876 Request the lead time here
186.0 mm
8"
52.0 mm
DN 200
R 10,5848 - R 16,4653 Request the lead time here
30.0 mm
1 1/2"
32.0 mm
DN 40
R 4,2243 - R 9,3874 Request the lead time here
6.8 mm
3/8"
21.0 mm
DN 10
Flange Protector DN 15 LDPE - PCR Green

20750534

Price Range
R 11,5417 - R 5,1937

Stock Levels
Request the lead time here
Attributes
  • d
    8.5 mm
  • H
    21.0 mm
  • DIN
    DN 15
  • Nominal Pipe Size
    1/2"
  • Colour
    Green
Flange Protector DN 50 LDPE - PCR Green

20750589

Price Range
R 13,9918 - R 12,5926

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    32.0 mm
  • DIN
    DN 50
  • Nominal Pipe Size
    2"
  • Colour
    Green
Flange Protector DN 100 LDPE - PCR Green

20750619

Price Range
R 32,0941 - R 28,8847

Stock Levels
Request the lead time here
Attributes
  • d
    86.0 mm
  • H
    46.0 mm
  • DIN
    DN 100
  • Nominal Pipe Size
    4"
  • Colour
    Green
Flange Protector DN 32 LDPE - PCR Green

20750565

Price Range
R 9,8387 - R 8,8548

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • H
    32.0 mm
  • DIN
    DN 32
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
Flange Protector DN 20 LDPE - PCR Green

20750541

Price Range
R 13,6746 - R 6,1535

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    21.0 mm
  • DIN
    DN 20
  • Nominal Pipe Size
    3/4"
  • Colour
    Green
Flange Protector DN 150 LDPE - PCR Green

20750633

Price Range
R 51,3918 - R 46,2527

Stock Levels
Request the lead time here
Attributes
  • d
    139.0 mm
  • H
    50.0 mm
  • DIN
    DN 150
  • Nominal Pipe Size
    6"
  • Colour
    Green
Flange Protector DN 65 LDPE - PCR Green

20750596

Price Range
R 25,3074 - R 22,7767

Stock Levels
Request the lead time here
Attributes
  • d
    53.0 mm
  • H
    36.0 mm
  • DIN
    DN 65
  • Nominal Pipe Size
    2 1/2"
  • Colour
    Green
Flange Protector DN 25 LDPE - PCR Green

20750558

Price Range
R 15,8416 - R 7,1287

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    25.0 mm
  • DIN
    DN 25
  • Nominal Pipe Size
    1"
  • Colour
    Green
Flange Protector DN 80 LDPE - PCR Green

20750602

Price Range
R 57,4015 - R 25,8307

Stock Levels
Request the lead time here
Attributes
  • d
    66.0 mm
  • H
    36.0 mm
  • DIN
    DN 80
  • Nominal Pipe Size
    3"
  • Colour
    Green
Flange Protector DN 125 LDPE - PCR Green

20750626

Price Range
R 36,1535 - R 32,5381

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • H
    46.0 mm
  • DIN
    DN 125
  • Nominal Pipe Size
    5"
  • Colour
    Green
Flange Protector DN 300 LDPE - PCR Green

20750664

Price Range
R 316,7163 - R 142,5223

Stock Levels
Request the lead time here
Attributes
  • d
    284.0 mm
  • H
    57.0 mm
  • DIN
    DN 300
  • Nominal Pipe Size
    12"
  • Colour
    Green
Flange Protector DN 250 LDPE - PCR Green

20750657

Price Range
R 126,6865 - R 114,0178

Stock Levels
Request the lead time here
Attributes
  • d
    237.0 mm
  • H
    52.0 mm
  • DIN
    DN 250
  • Nominal Pipe Size
    10"
  • Colour
    Green
Flange Protector DN 200 LDPE - PCR Green

20750640

Price Range
R 77,0876 - R 69,3788

Stock Levels
Request the lead time here
Attributes
  • d
    186.0 mm
  • H
    52.0 mm
  • DIN
    DN 200
  • Nominal Pipe Size
    8"
  • Colour
    Green
Flange Protector DN 40 LDPE - PCR Green

20750572

Price Range
R 16,4653 - R 10,5848

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    32.0 mm
  • DIN
    DN 40
  • Nominal Pipe Size
    1 1/2"
  • Colour
    Green
Flange Protector DN 10 LDPE - PCR Green

20750527

Price Range
R 9,3874 - R 4,2243

Stock Levels
Request the lead time here
Attributes
  • d
    6.8 mm
  • H
    21.0 mm
  • DIN
    DN 10
  • Nominal Pipe Size
    3/8"
  • Colour
    Green