Menu Search

Shoulder Screw Hex Head 12.0 M10 75.0 16.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20226473

14 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 92,8768
100 - 199 R 83,6254
200 - 499 R 74,374
500 - 999 R 64,9412
1000 + R 55,6898
Standard pack: 1

Order in multiple of 1

Total price:

R 92,88

1 x R 92,8768

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 12.0
d2 M10
D3 18.0
H1 9.0
l1 025 75.0
l2 16.0
A/F 6.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us