Menu Search

Shoulder Screw Hex Head 16.0 M12 75.0 18.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20226527

46 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 234,1874
100 - 199 R 210,7868
200 - 499 R 187,3862
500 - 999 R 163,9856
1000 + R 140,585
Standard pack: 1

Order in multiple of 1

Total price:

R 234,19

1 x R 234,1874

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 16.0
d2 M12
D3 24.0
H1 11.0
l1 025 75.0
l2 18.0
A/F 8.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us