Menu Search

Shoulder Screw Hex Head 20.0 M16 35.0 22.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20226541

951 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 183,214
100 - 199 R 164,8926
200 - 499 R 146,5712
500 - 999 R 128,2498
1000 + R 109,9284
Standard pack: 1

Order in multiple of 1

Total price:

R 183,21

1 x R 183,214

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 20.0
d2 M16
D3 30.0
H1 14.0
l1 025 35.0
l2 22.0
A/F 10.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us