Menu Search

Shoulder Screw Hex Head 20.0 M16 55.0 22.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20226565

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 215,1404
100 - 199 R 193,5538
200 - 499 R 172,1486
500 - 999 R 150,562
1000 + R 129,1568
Standard pack: 1

Order in multiple of 1

Total price:

R 215,14

1 x R 215,1404

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 20.0
d2 M16
D3 30.0
H1 14.0
l1 025 55.0
l2 22.0
A/F 10.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us