Menu Search

Shoulder Screw Hex Head 20.0 M16 65.0 22.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20226572

14 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 261,9416
100 - 199 R 235,82
200 - 499 R 209,517
500 - 999 R 183,3954
1000 + R 157,0924
Standard pack: 1

Order in multiple of 1

Total price:

R 261,94

1 x R 261,9416

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 20.0
d2 M16
D3 30.0
H1 14.0
l1 025 65.0
l2 22.0
A/F 10.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us