Menu Search

Shoulder Screw Hex Head 24.0 M20 45.0 27.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20226619

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 455,4954
100 - 199 R 409,964
200 - 499 R 364,4326
500 - 999 R 318,9012
1000 + R 273,3698
Standard pack: 1

Order in multiple of 1

Total price:

R 455,50

1 x R 455,4954

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 24.0
d2 M20
D3 36.0
H1 16.0
l1 025 45.0
l2 27.0
A/F 12.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us