Menu Search

Shoulder Screw Hex Head 5.0 M4 25.0 8.0 303 Stainless Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of austenitic stainless steel that is highly resistant to corrosion and durable.
Item code:

20229146

76 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 48,6152
100 - 199 R 43,7174
200 - 499 R 38,8196
500 - 999 R 34,1032
1000 + R 29,2054
Standard pack: 1

Order in multiple of 1

Total price:

R 48,62

1 x R 48,6152

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 5.0
d2 M4
D3 9.0
H1 4.0
l1 025 25.0
l2 8.0
A/F 2.5
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us