Menu Search

Shoulder Screw Hex Head 6.0 M5 45.0 9.5 303 Stainless Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of austenitic stainless steel that is highly resistant to corrosion and durable.
Item code:

20229177

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 120,4496
100 - 199 R 108,4772
200 - 499 R 96,3234
500 - 999 R 84,351
1000 + R 72,1972
Standard pack: 1

Order in multiple of 1

Total price:

R 120,45

1 x R 120,4496

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 6.0
d2 M5
D3 10.0
H1 4.5
l1 025 45.0
l2 9.5
A/F 3.0
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us