Menu Search

Shoulder Screw Hex Head 8.0 M6 55.0 11.0 303 Stainless Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of austenitic stainless steel that is highly resistant to corrosion and durable.
Item code:

20229252

56 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 130,608
100 - 199 R 117,5472
200 - 499 R 104,4864
500 - 999 R 91,4256
1000 + R 78,3648
Standard pack: 1

Order in multiple of 1

Total price:

R 130,61

1 x R 130,608

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 8.0
d2 M6
D3 13.0
H1 5.5
l1 025 55.0
l2 11.0
A/F 4.0
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us