Menu Search

Shoulder Screw Hex Head 16.0 M12 45.0 18.0 303 Stainless Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of austenitic stainless steel that is highly resistant to corrosion and durable.
Item code:

20229580

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 288,6074
100 - 199 R 259,7648
200 - 499 R 230,9222
500 - 999 R 202,0796
1000 + R 173,237
Standard pack: 1

Order in multiple of 1

Total price:

R 288,61

1 x R 288,6074

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 16.0
d2 M12
D3 24.0
H1 11.0
l1 025 45.0
l2 18.0
A/F 8.0
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us