Stainless AISI 303/316 Shafts are used in industries that demand high/very high corrosion resistance, strength, and durability. This guarantees that the shafts can tolerate difficult conditions such as high humidity, chemicals, high-temperature resistance, excellent weldability, and corrosive substances without affecting their structural integrity. As a result, these shafts have a longer lifespan and require less maintenance, resulting in less downtime and lower total operational expenses.
Ceramic bearings should be utilised instead of ball-bushing linear bearings. Suitable for applications involving heavy loads, high speeds, and abrasive environments.
It is used in x-ray equipment, paper processing equipment, hardware equipment, and food processing equipment.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: , SRL177460, SRL177450, SRL177440, SRL177430, SRL177425, SRL177420, SRL177416, SRL177412, SRL177410, SRL177408, SRL177406, SRL177360, SRL177350, SRL177340, SRL177330, SRL177325, SRL177320, SRL177316, SRL177312, SRL177310, SRL177308, SRL177306
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Tolerance µ tol. h6 | Material | l1 | View | |
|---|---|---|---|---|---|---|---|
| R 1 663,6256 - R 2 079,5815 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1750.0
|
||
| R 2 044,1431 - R 2 555,1294 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
2150.0
|
||
| R 1 140,9585 - R 1 426,2476 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1200.0
|
||
| R 1 045,5322 - R 1 306,8657 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1100.0
|
||
| R 2 186,4907 - R 2 733,1133 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
2300.0
|
||
| R 2 673,7194 - R 2 970,6893 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
2500.0
|
||
| R 2 940,9923 - R 3 267,8572 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
2750.0
|
||
| R 3 369,025 - R 3 743,4051 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
3150.0
|
||
| R 1 806,5671 - R 2 258,1594 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1900.0
|
||
| R 1 710,9428 - R 2 138,7775 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1800.0
|
||
| R 1 948,7167 - R 2 435,9454 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
2050.0
|
||
| R 2 139,1735 - R 2 673,9173 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
2250.0
|
||
| R 1 331,0193 - R 1 663,8236 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1400.0
|
||
| R 1 283,3061 - R 1 604,0336 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1350.0
|
||
| R 1 473,5648 - R 1 842,0055 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1550.0
|
||
| R 903,1846 - R 1 129,0797 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
950.0
|
||
| R 332,6063 - R 415,7579 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
350.0
|
||
| R 570,3803 - R 712,9258 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
600.0
|
||
| R 713,1238 - R 891,3058 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
750.0
|
||
| R 1 093,6413 - R 1 367,0516 | Request the lead time here |
12.0
|
0.6
|
303 Stainless Steel
|
1150.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue