Menu Search

Support Hooks

In stock

Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.

  • Wire Hooks provide support for handling loads for a variety of applications.
  • Ideal for paint finishing, surface treatments and material handling.
  • Reusable.
Material: Iron, Steel Colour: Natural, Series Code: SR1087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Shape L Material W Type WD View
R 1,5416 - R 1,6403 Request the lead time here
C Shaped
150.0 mm
Iron
20.0 mm
3
2.0 mm
R 1,4676 - R 1,5416 Request the lead time here
CV Shaped
150.0 mm
Iron
20.0 mm
1
2.0 mm
R 1,1653 - R 1,2948 Request the lead time here
CV Shaped
100.0 mm
Iron
20.0 mm
1
2.0 mm
R 2,5158 - R 2,6391 Request the lead time here
CV Shaped
150.0 mm
Iron
20.0 mm
1
3.0 mm
R 0,8394 - R 0,9233 Request the lead time here
CV Shaped
60.0 mm
Iron
20.0 mm
1
0.9 mm
R 1,1408 - R 1,2024 Request the lead time here
CV Shaped
150.0 mm
Iron
20.0 mm
1
1.5 mm
R 1,2209 - R 1,5072 Request the lead time here
CV Shaped
100.0 mm
Iron
30.0 mm
2
2.0 mm
R 3,1446 - R 3,3051 Request the lead time here
CV Shaped
200.0 mm
Iron
30.0 mm
2
3.0 mm
R 0,9188 - R 0,9619 Request the lead time here
CV Shaped
75.0 mm
Iron
20.0 mm
1
1.5 mm
R 1,0506 - R 1,0975 Request the lead time here
CV Shaped
60.0 mm
Iron
20.0 mm
1
2.0 mm
R 1,7019 - R 1,9868 Request the lead time here
CV Shaped
200.0 mm
Iron
20.0 mm
1
2.0 mm
R 2,1458 - R 2,2445 1260 In stock - Delivery conditions may apply, visit our FAQs
CV Shaped
100.0 mm
Iron
30.0 mm
2
3.0 mm
R 1,1987 - R 1,2703 Request the lead time here
C Shaped
75.0 mm
Iron
20.0 mm
3
2.0 mm
R 1,5291 - R 1,6032 Request the lead time here
CV Shaped
150.0 mm
Iron
30.0 mm
2
2.0 mm
R 1,3196 - R 1,3812 Request the lead time here
C Shaped
100.0 mm
Iron
20.0 mm
3
2.0 mm
R 1,5784 - R 1,6648 Request the lead time here
C Shaped
150.0 mm
Iron
30.0 mm
4
2.0 mm
R 1,3442 - R 1,4058 Request the lead time here
C Shaped
100.0 mm
Iron
30.0 mm
4
2.0 mm
R 2,0225 - R 2,1212 Request the lead time here
C Shaped
250.0 mm
Iron
20.0 mm
3
2.0 mm
R 2,7625 - R 2,8981 Request the lead time here
C Shaped
150.0 mm
Iron
30.0 mm
4
3.0 mm
R 0,9976 - R 1,1675 Request the lead time here
CV Shaped
100.0 mm
Iron
20.0 mm
1
1.5 mm
  • of 3
C Shaped Round Wire Hooks 3 2.0 mm 150.0 mm Iron

10206546

Price Range
R 1,6403 - R 1,5416

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 150.0 mm Iron

10339817

Price Range
R 1,5416 - R 1,4676

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 100.0 mm Iron

10206461

Price Range
R 1,2948 - R 1,1653

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 150.0 mm Iron

10206485

Price Range
R 2,6391 - R 2,5158

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 0.9 mm 60.0 mm Iron

10339770

Price Range
R 0,9233 - R 0,8394

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    0.9 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 150.0 mm Iron

10339794

Price Range
R 1,2024 - R 1,1408

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 100.0 mm Iron

10339831

Price Range
R 1,5072 - R 1,2209

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 200.0 mm Iron

10339855

Price Range
R 3,3051 - R 3,1446

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 75.0 mm Iron

10339787

Price Range
R 0,9619 - R 0,9188

Stock Levels
Request the lead time here
Attributes
  • L
    75.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 60.0 mm Iron

10206454

Price Range
R 1,0975 - R 1,0506

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 200.0 mm Iron

10206478

Price Range
R 1,9868 - R 1,7019

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 100.0 mm Iron

10206508

Price Range
R 2,2445 - R 2,1458

Stock Levels
1260 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 75.0 mm Iron

10206522

Price Range
R 1,2703 - R 1,1987

Stock Levels
Request the lead time here
Attributes
  • L
    75.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 150.0 mm Iron

10206492

Price Range
R 1,6032 - R 1,5291

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 100.0 mm Iron

10206539

Price Range
R 1,3812 - R 1,3196

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 2.0 mm 150.0 mm Iron

10339886

Price Range
R 1,6648 - R 1,5784

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 2.0 mm 100.0 mm Iron

10206553

Price Range
R 1,4058 - R 1,3442

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 250.0 mm Iron

10339879

Price Range
R 2,1212 - R 2,0225

Stock Levels
Request the lead time here
Attributes
  • L
    250.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 150.0 mm Iron

10339893

Price Range
R 2,8981 - R 2,7625

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 100.0 mm Iron

10206447

Price Range
R 1,1675 - R 0,9976

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron