Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Finger Lift Crank Handles Film Tape

 (3 product groups)

List Grid

Film Tape Rolls - 4181 Perm / Peel Fingerlift Tape

4181 is a double sided Perm / Peel tape with a fingerlift liner, it is coated with permanent synthetic rubber on the open side and a peelable acrylic adhesive on the closed side. Specifications: Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76.0 mm. Applications: Protection / scratch pads, Poster mounting, Core splicing, Resealable envelopes, Resealable packaging.

Film Tape Rolls - 4813 Permanent Bag Sealing Tape - Fingerlift

The 4813 bag sealing tape is for permanent applications and is coated both sides with a high performance hot melt rubber based adhesive. It is supported by a heat cuttable film release liner with a finger lift dry edge on both sides for fast and easy liner removal. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 41F to 122F Service Temperature: -4F to 149F Classifications: FDA Regulation 175.105 for indirect food contact. Applications:. Low temperature heat cuttability, Increased speeds

Film Tape Rolls - 8606 Resealable Bag Sealing Tape with Film Liner

8606 is a general purpose tape for resealable polyethylene/polypropylene bags where tape application is at bag manufacturing stage. Due to the wide variation in flexible packaging materials and the bond strengths required, it is recommended that the tape be fully evaluated in all applications prior to use.