Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Threaded Magnetic Tape

 (60 product groups)

List Grid

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Anti-Vibration Plugs - LDPE

Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.

They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.

  • Material: LDPE
  • Colour: Clear


Series Code :SR6112

Cam Levers - Threaded Insert

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Cam Levers - Threaded Stud

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Centre Pull Plugs

The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.

Used in various applications.

  • Tapered design means plug is suitable for multiple inner diameters.
  • The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool.
  • Used in various applications, including electrical cables in machinery, equipment, and control panels.
Material: LDPE Colour: Yellow, Orange, Red Series Code: SR1174, SR1068

Control Knobs - With Marking

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

Control Levers

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

Diamond Knurled Knobs

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

Float-On Castors

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Fluted Grip Knobs - Threaded Insert

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Fully Threaded Studs & Rods

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Gas Cylinder Valve Plugs

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow


Series Code :SR1060

Gear Lever Shafts

Gear Lever Shafts are threaded at both ends; connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert. These shafts are suitable for use with Conical Knobs, available to purchase separetely.

Gear Levers - Ball Knob

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Gear Levers - Tapered Knob

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Grip Hand Wheels & Knobs - Female

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Knurled Knob - Threaded Insert

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

LPG Plugs

LPG Plugs are developed with the LPG industry in mind. They are intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage. Used for secure, effective sealing, tamper resistance, and shipment; mounting and dismounting instructions are also included.

Threaded fitting style makes it quick and easy to install and remove, plus they are strapped to prevent leaks and facilitate replacement. Complies with the LP Gas Association Code of Practise 15: Part 2 and are utilised in industrial, automotive, and logistical applications.

  • Material: HDPE;LDPE, LDPE
  • Colour: Black


Series Code :SR1085

Lobed Hand Wheels & Knobs - Female

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Machine Feet - Standard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Magnetic Adhesive Tape - Rolls

Magnetic Tapes are a flexible magnetic material coated on one side with a permanent adhesive. Our adhesive magnetic tape can maintain its adhesive quality even after a long time of use. We have magnetic tape rolls available with Indoor and Outdoor adhesives: Indoor adhesive is a rubber based adhesive and has high initial tack. Outdoor adhesive is an acrylic based adhesive suitable for flexible plastics or outdoor sunlight exposure.

Mushroom Knobs

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

Series Code :SR6530

O-Ring Face Seal Caps

Our range of O-Ring Face Seal Caps are designed to protect O-Ring face seal connectors that are used on hydraulic connections.

The cap design features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that snaps under the connector to keep it securely in place during transit and processing.

Our range is suitable for both UNF and JIC thread sizes.

  • Designed for the protection of O-Ring face seal connectors used on hydraulic connections.
  • Features a longer overall length for added protection.
  • Suitable for UNF and JIC threads.
Material: LDPE Colour: Black, Blue Series Code: SRCFST, SR1078

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPR, LDPE, TPE, PVC, Vinyl Colour: Black, Natural, Red, Green Series Code: SR1067, SR1015, SRSTG, SRSTLL, SR1014, SR1013, SRF0000

  • of 3