Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

PVC Rohrenden C-Form

 (9 Produktgruppen)

Liste Rasteransicht

Flexible Endkappen ‒ öl- und fettbeständig

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Farbe: Grün, Schwarz Seriennummer: SR1020

Kappen für Gartenstäbe

Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.

Eine nützliche Kappe mit einem Kreuzschlitzkopf-Design, die üblicherweise auf die Enden von Gartenstäben und -stöcken, Metallstangen und anderen Stöcken aufgesetzt wird.

  • Schützt die Anwendung vor Beschädigungen und dem Eindringen von Wasser.
  • Verhindert versehentliche Verletzungen des Benutzers.
Material: PVC Farbe: Grün, Gelb Seriennummer: SR1203

Ovale Abschlusskappen

Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.

  • Designed to provide stability, protection and finished look.
  • Made for tubular legs or oval shaped feet.
  • Used for furniture, equipment, and other applications.
Material: PVC Farbe: Schwarz Seriennummer: SR1522

Runde Abschlusskappen - Standard

Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Offers protection to tubes, rods and threads.
  • Anti slip and anti scratching floors.
  • It is used in furniture manufacturing, retail and commercial applications.
Material: LDPE, PVC Farbe: Weiß, Schwarz Seriennummer: SR1510, SR1516, SRF0070, SRF0082

Runde Abschlusskappen ‒ konisch

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Offers protection to tubes, rods and threads.
  • Anti slip and anti scratching floors.
  • It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, Nylon, LDPE Farbe: Schwarz, Weiß, Natur Seriennummer: SR1520, SRF0069

Runde Vinyl-Endkappen

Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.

  • Round Vinyls End Cap provides a clean and finished look to the ends of various cylindrical objects.
  • Designed to fit securely over ends of round cylindrical tubes, rods, or pipes.
  • Acts as a protective barrier from moisture, dust, dirt and other contaminants.
Material: PVC Farbe: Schwarz, Rot, Gelb Seriennummer: SR1044

Rohrschutzkappen in Standardgröße

Rohrschutzkappen in Standardgröße sind kostengünstige Schutzkappen mit einer hochwertigen Verarbeitung.

Gegossene Kappen, die über den Außendurchmesser von Rohrenden mit und ohne Gewinde greifen und das Eindringen von Fremdkörpern während der Lagerung und des Transports verhindern.

Das Design der Kappe weist interne Rippen auf, die einen festen Sitz gewährleisten. Darüber hinaus umfasst das Sortiment Kappen mit einem kleinen Lüftungsloch, um den Aufbau von Luftdruck zu verhindern, und entspricht den ANSI- und DIN-Spezifikationen.

  • Verhindern das Eindringen von Fremdkörpern während der Lagerung oder des Transports.
  • Mit inneren Rippen, die einen festeren Sitz gewährleisten.
  • Verfügen über ein kleines Lüftungsloch, um den Aufbau von Luftdruck zu verhindern.
Material: PE-LD, PE, PVC
Farbe: Rot, Schwarz, Natur, Gelb, Grau
Material Entflammbarkeitsklasse:

Rohrendkappen

Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.

  • Ideal protection for threaded or non-threaded tubing, pipes and rods.
  • Short version for general purpose closure and long version have an extra dept and feathered edge that ensure a tight fit.
  • It does not shrink when heated during the application process.
Material: PVC, LDPE Farbe: Rot Seriennummer: SR1610, SR1620

Rohrendstopfen

Rohrendstopfen sind wichtige Komponenten zum Verschließen der Enden von Rohren und Schläuchen in einer Vielzahl von Branchen. Sie wurden entwickelt, um einen sicheren und zuverlässigen Verschluss zu bieten, der Leckagen, Verunreinigungen und Schäden am Rohr verhindert. Sie zeichnen sich durch außergewöhnliche Haltbarkeit, Vielseitigkeit und einfache Installation aus. Sie bieten zahlreiche Vorteile und können für verschiedene Anwendungen in Branchen wie Bauwesen, Sanitär und Fertigung eingesetzt werden.

Äußerst vielseitig in Bezug auf Material und Größe. Diese Stopfen werden in der Regel aus hochwertigen Materialien wie Gummi und Kunststoff hergestellt, die eine ausgezeichnete Festigkeit und Verschleißfestigkeit gewährleisten.

Erhältlich in verschiedenen Größen und Ausführungen für unterschiedliche Rohrabmessungen, um eine präzise und sichere Abdichtung zu gewährleisten.

  • Bieten einen sicheren und zuverlässigen Verschluss, der Leckagen, Verunreinigungen und Schäden am Schlauch oder Rohr verhindert.
  • Werden in der Bau-, Sanitär- und Fertigungsindustrie verwendet.
  • Bieten eine präzise und sichere Abdichtung.
Material: PE-LD, PVC, PE
Farbe: Natur, Schwarz, Weiß
Material Entflammbarkeitsklasse: