Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.
They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Threaded Length | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.2198 - $0.4049 | Request the lead time here |
0.378 in
9.6 mm
|
|
0.614 in
15.6 mm
|
||
| $0.1728 - $0.3181 | Request the lead time here |
0.287 in
7.3 mm
|
|
0.524 in
13.3 mm
|
||
| $0.2076 - $0.3826 | 21 In stock |
0.413 in
10.5 mm
|
|
0.65 in
16.5 mm
|
||
| $0.1394 - $0.5325 | 5229 In stock |
0.268 in
6.8 mm
|
|
0.504 in
12.8 mm
|
||
| $0.1482 - $0.2728 | 1518 In stock |
0.197 in
5.0 mm
|
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue