Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.1538 - $0.2834 Request the lead time here
Black
PVC
$0.646 - $1.1901 33 In stock
Black
PVC
10678 $0.1675 - $0.3086 40 In stock
Black
PVC
$0.1704 - $0.3139 Request the lead time here
Black
PVC
$0.2306 - $0.4247 Request the lead time here
Black
PVC
$0.3382 - $0.6229 300 In stock
Black
PVC
$0.1572 - $0.2895 16104 In stock
Black
PVC
$1.0794 - $1.9886 14 In stock
Black
PVC
$0.1491 - $0.2748 48 In stock
Black
PVC
$0.3946 - $0.7271 Request the lead time here
Black
PVC
$0.2068 - $0.3811 Request the lead time here
Black
PVC
$0.1678 - $0.309 Request the lead time here
Black
PVC
$0.2405 - $0.443 Request the lead time here
Black
PVC
$0.2032 - $0.3743 49 In stock
Black
PVC
$0.5434 - $1.001 45 In stock
Black
PVC
$0.3906 - $0.7196 21 In stock
Black
PVC
$0.1847 - $0.3402 Request the lead time here
Black
PVC
$0.0982 - $0.1808 45 In stock
Black
PVC
10902 $0.2637 - $0.4857 44 In stock
Black
PVC
$0.2109 - $0.3886 18 In stock
Black
PVC
  • of 2
Blanking Plug - ; Overall Diameter 17.7 mm | 0.697 in ; Push Fit ; PVC ; Black

10912

Price Range
$0.2834 - $0.1538

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    17.7 mm
  • Overall Height
    6.2 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 43.7 mm | 1.72 in ; Push Fit ; PVC ; Black

10877

Price Range
$1.1901 - $0.646

Stock Levels
33 In stock
Attributes
  • Overall Diameter
    43.7 mm
  • Overall Height
    8.2 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; Push Fit ; PVC ; Black

10678

Price Range
$0.3086 - $0.1675

Stock Levels
40 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 9.3 mm | 0.366 in ; Push Fit ; PVC ; Black

10860

Price Range
$0.3139 - $0.1704

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    4.6 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; PVC ; Black

10213

Price Range
$0.4247 - $0.2306

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    22.0 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 38.2 mm | 1.504 in ; Push Fit ; PVC ; Black

11281

Price Range
$0.6229 - $0.3382

Stock Levels
300 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.15 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 14.5 mm | 0.571 in ; Push Fit ; PVC ; Black

10233

Price Range
$0.2895 - $0.1572

Stock Levels
16104 In stock
Attributes
  • Overall Diameter
    14.5 mm
  • Overall Height
    4.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 57.5 mm | 2.264 in ; Push Fit ; PVC ; Black

10320

Price Range
$1.9886 - $1.0794

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    57.5 mm
  • Overall Height
    12.4 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 20.0 mm | 0.787 in ; Push Fit ; PVC ; Black

11321

Price Range
$0.2748 - $0.1491

Stock Levels
48 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 38.2 mm | 1.504 in ; Push Fit ; PVC ; Black

11059

Price Range
$0.7271 - $0.3946

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 14.5 mm | 0.571 in ; Push Fit ; PVC ; Black

10832

Price Range
$0.3811 - $0.2068

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    14.5 mm
  • Overall Height
    4.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; Push Fit ; PVC ; Black

10499

Price Range
$0.309 - $0.1678

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; Push Fit ; PVC ; Black

11148

Price Range
$0.443 - $0.2405

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 17.0 mm | 0.669 in ; Push Fit ; PVC ; Black

10768

Price Range
$0.3743 - $0.2032

Stock Levels
49 In stock
Attributes
  • Overall Diameter
    17.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 30.0 mm | 1.181 in ; Push Fit ; PVC ; Black

11027

Price Range
$1.001 - $0.5434

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    30.0 mm
  • Overall Height
    8.7 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 38.2 mm | 1.504 in ; Push Fit ; PVC ; Black

11239

Price Range
$0.7196 - $0.3906

Stock Levels
21 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 20.0 mm | 0.787 in ; Push Fit ; PVC ; Black

12914

Price Range
$0.3402 - $0.1847

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 15.0 mm | 0.591 in ; Push Fit ; PVC ; Black

10488

Price Range
$0.1808 - $0.0982

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    15.0 mm
  • Overall Height
    6.6 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; PVC ; Black

10902

Price Range
$0.4857 - $0.2637

Stock Levels
44 In stock
Attributes
  • Overall Diameter
    28.5 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 17.5 mm | 0.689 in ; Push Fit ; PVC ; Black

15511

Price Range
$0.3886 - $0.2109

Stock Levels
18 In stock
Attributes
  • Overall Diameter
    17.5 mm
  • Overall Height
    7.1 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black