Menu Search

Braided Abrasion Cable Sleeves

In stock

Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Material Special Offer Maximum Compatible Cable Diameter View
$178.2284 - $197.483 Request the lead time here
PES
6 mm
$0.3625 - $0.4017 Request the lead time here
PES
14 mm
$260.3445 - $288.4704 Request the lead time here
PES
20 mm
$339.6224 - $376.313 Request the lead time here
PES
26 mm
$566.1027 - $627.2606 Request the lead time here
PES
40 mm
$110.4997 - $122.4373 Request the lead time here
PES
18.0 mm
$63.4345 - $70.2874 Request the lead time here
PES
28.0 mm
$191.3698 - $212.0441 Request the lead time here
PES
6.0 mm
$309.5605 - $343.0034 Request the lead time here
PES
14.0 mm
$270.1784 - $299.3666 Request the lead time here
PES
11.0 mm
$422.3344 - $467.9605 Request the lead time here
PES
40.0 mm
$243.3146 - $269.6006 Request the lead time here
PES
9 mm
$343.3335 - $380.425 Request the lead time here
PES
17.0 mm
$382.738 - $424.0863 Request the lead time here
PES
20.0 mm
$236.3943 - $261.9327 Request the lead time here
PES
9.0 mm
$461.5371 - $511.3984 Request the lead time here
PES
27.0 mm
$57.9729 - $64.236 Request the lead time here
PES
8.0 mm
$54.0638 - $59.9045 Request the lead time here
PES
12.0 mm
$146.7195 - $162.57 Request the lead time here
PES
48.0 mm
$57.9307 - $64.1892 Request the lead time here
PES
14.0 mm
  • of 2
N/A Nominal Inside Diameter - 5.0 mm | 0.197 in Roll Length - 30.0 m | 98.425 ft Black

900412

Price Range
$197.483 - $178.2284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 13.0 mm | 0.512 in Roll Length - 30.0 m | 98.425 ft Black

900414

Price Range
$0.4017 - $0.3625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Roll Length - 15.0 m | 49.213 ft Black

900415

Price Range
$288.4704 - $260.3445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Roll Length - 15.0 m | 49.213 ft Black

900416

Price Range
$376.313 - $339.6224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Roll Length - 15.0 m | 49.213 ft Black

900417

Price Range
$627.2606 - $566.1027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 15.0 mm | 0.591 in Compatible Cable Diameter Range - 10.0 - 18.0 mm | 0.394 - 0.709 in Roll Length - 30.5 m | 100.066 ft Black

900294

Price Range
$122.4373 - $110.4997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10.0 - 18.0 mm
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 28.0 mm | 0.709 - 1.102 in Roll Length - 15.2 m | 49.869 ft Black

900296

Price Range
$70.2874 - $63.4345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18.0 - 28.0 mm
N/A Nominal Inside Diameter - 5.0 mm | 0.197 in Roll Length - 30.0 m | 98.425 ft Black

900418

Price Range
$212.0441 - $191.3698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 13.0 mm | 0.512 in Roll Length - 30.0 m | 98.425 ft Black

900421

Price Range
$343.0034 - $309.5605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Roll Length - 30.0 m | 98.425 ft Black

900420

Price Range
$299.3666 - $270.1784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Roll Length - 15.0 m | 49.213 ft Black

900425

Price Range
$467.9605 - $422.3344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 30.0 m | 98.425 ft Black

900413

Price Range
$269.6006 - $243.3146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Roll Length - 30.0 m | 98.425 ft Black

900422

Price Range
$380.425 - $343.3335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Roll Length - 30.0 m | 98.425 ft Black

900423

Price Range
$424.0863 - $382.738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 30.0 m | 98.425 ft Black

900419

Price Range
$261.9327 - $236.3943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Roll Length - 30.0 m | 98.425 ft Black

900424

Price Range
$511.3984 - $461.5371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 8.0 mm | 0.118 - 0.315 in Roll Length - 60.9 m | 199.803 ft Black

900290

Price Range
$64.236 - $57.9729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 8.0 mm
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 12.0 mm | 0.276 - 0.472 in Roll Length - 30.5 m | 100.066 ft Black

900292

Price Range
$59.9045 - $54.0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7.0 - 12.0 mm
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 48.0 mm | 1.378 - 1.89 in Roll Length - 15.2 m | 49.869 ft Black

900299

Price Range
$162.57 - $146.7195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 48.0 mm
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 14.0 mm | 0.315 - 0.551 in Roll Length - 30.5 m | 100.066 ft Black

900293

Price Range
$64.1892 - $57.9307

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    8.0 - 14.0 mm