Menu Search

Cable Clamps - Plug In, Adjustable

In stock

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Cable Bundle Diameter Range Mounting Hole Diameter Panel Thickness Range View
$0.6028 - $0.6679 20 In stock
14.7 - 19.1 mm
6.35 mm
0.8 - 1.5 mm
$0.2056 - $0.2164 Request the lead time here
7.9 - 10.2 mm
6.35 mm
0.8 - 1.5 mm
$0.3024 - $0.3351 213 In stock
7.9 - 10.2 mm
6.35 mm
0.8 - 1.5 mm
$0.2471 - $0.2601 120 In stock
11.9 - 14.3 mm
6.35 mm
0.8 - 1.5 mm
$0.265 - $0.2789 Request the lead time here
11.9 - 14.3 mm
6.35 mm
0.8 - 1.5 mm
$0.4718 - $0.5229 118 In stock
14.7 - 19.1 mm
6.35 mm
0.8 - 1.5 mm
Cable Clamp Lockable 19.1 mm 6.6 mm 34.5 mm Nylon 6/6 Natural

PAKKL-5775-19

Price Range
$0.6679 - $0.6028

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    6.35 mm
  • Cable Bundle Diameter Range
    14.7 - 19.1 mm
  • Panel Thickness Range
    0.8 - 1.5 mm
Cable Clamp Lockable 10.2 mm 6.6 mm 23.8 mm Nylon 6/6 Natural

PAKKL-3140-19

Price Range
$0.2164 - $0.2056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    6.35 mm
  • Cable Bundle Diameter Range
    7.9 - 10.2 mm
  • Panel Thickness Range
    0.8 - 1.5 mm
Cable Clamp Lockable 10.2 mm 6.6 mm 23.8 mm Nylon 6/6 Natural

PAKKL-3140-01

Price Range
$0.3351 - $0.3024

Stock Levels
213 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    6.35 mm
  • Cable Bundle Diameter Range
    7.9 - 10.2 mm
  • Panel Thickness Range
    0.8 - 1.5 mm
Cable Clamp Lockable 14.3 mm 6.6 mm 29.8 mm Nylon 6/6 Natural

PAKKL-4756-01

Price Range
$0.2601 - $0.2471

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    6.35 mm
  • Cable Bundle Diameter Range
    11.9 - 14.3 mm
  • Panel Thickness Range
    0.8 - 1.5 mm
Cable Clamp Lockable 14.3 mm 6.6 mm 29.8 mm Nylon 6/6 Natural

PAKKL-4756-19

Price Range
$0.2789 - $0.265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    6.35 mm
  • Cable Bundle Diameter Range
    11.9 - 14.3 mm
  • Panel Thickness Range
    0.8 - 1.5 mm
Cable Clamp Lockable 19.1 mm 6.6 mm 34.5 mm Nylon 6/6 Natural

PAKKL-5775-01

Price Range
$0.5229 - $0.4718

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    6.35 mm
  • Cable Bundle Diameter Range
    14.7 - 19.1 mm
  • Panel Thickness Range
    0.8 - 1.5 mm